HUBBELL PREMISE WIRING
Vertical RGB, Q2 X 36", 4 Mounting, BRK
Image of HBBBVR76KT Vertical RGB, Q2 X 36", 4 Mounting, BRK

Vertical RGB, Q2 X 36", 4 Mounting, BRK

Brand: Hubbell Premise Wiring

Catalog ID: HBBBVR76KT

Vertical RGB, Q2 X 36", 4 Mounting, BRK

In another section

General

Catalog Number

HBBBVR76KT

Finish Type

Mounting Type

Rack-Mount

Type

Kit

UPC

662620334684

Dimensions

Height

0.75 in

Length

76 in

Certifications And Compliance

Industry Standard(s)

TIA-607 Compliant

Logistics

Carton Quantity

1