
Brand: Hubbell Premise Wiring
Catalog ID: VME614C1
Catalog Number
VME614C1
Finish Name
Black Powder Coated
Material
Steel, Aluminum Door
Mounting Type
Attaches to Standard 7'/84" Relay Racks
Series
VME
UPC
662620342351
Depth
14 in
Width
6 in
Carton Quantity
1