HUBBELL PREMISE WIRING
Image of NP33BK WALLPLATE, 3-G, 3 BOX MT BLANK, BK
Discontinued

WALLPLATE, 3-G, 3 BOX MT BLANK, BK

Brand: Hubbell Premise Wiring

Catalog ID: NP33BK

WALLPLATE, 3-G, 3 BOX MT BLANK, BK

  • 3 BOX MT BLANK
  • BK

General

Catalog Number

NP33BK

Color

Black

Material

Nylon

Number of Gang(s)

2-Gang

Size

Standard

Type

Blank

UPC

883778103070

Dimensions

Size

Standard

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

10