Brand: Hubbell Premise Wiring
Catalog ID: IFP126OW
Application
Standard Faceplate GSA
Catalog Number
IFP126OW
Color
Light Almond/Office White
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
NEMA 1-Gang
EU RoHS Indicator
Yes
Item Type
Enterprise Faceplate
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Screw
Number of Gang(s)
1-Gang
OEM Brand Name
Hubbell Premise Wiring
Orientation
Vertical
Size
Standard
Style
StyleLine Opening
Type
Face Plate
UPC
662620824208
Industry Standard(s)
UL Listed For Power And Low-Voltage
Carton Quantity
25