
Brand: Hubbell Premise Wiring
Catalog ID: IFP18OW
Accommodates Box Eliminator
Application
Standard Faceplate GSA
Catalog Number
IFP18OW
Color
Light Almond/Office White
EU RoHS Indicator
Yes
Item Type
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Screw
Number of Gang(s)
1-Gang
OEM Brand Name
Hubbell Premise Wiring
Orientation
Vertical
Size
Standard
Style
Duplex Opening
Type
Face Plate
UPC
662620824192
Size
Standard
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed For Power And Low-Voltage
Number of Gang(s)
1-Gang
Orientation
Vertical
Carton Quantity
25