
Brand: Hubbell Premise Wiring
Catalog ID: HRCB12PWHT
White 1'x 2' ceiling box enclosure provides an external single 15A, 125V receptacle on the ceiling surface, two internal leaded 15A, 125V duplex receptacles and two 1/2" & 3/4" combination knock-outs for power feed. Two shelves to mount two half-rack devices for AV equipment and four 1" & 1-1/4" combination knock-outs for AV wiring. Includes three position for 1-1/2" NPT for projector mounting, supports up to 50 pounds. There are four tabs on the back of the box with 0.28" mounting holes. Optional HRCB12FAN cooling fan and mounting kits are available. Hinged door accepts drop ceiling tile for blended finish. The ceiling box works best with standard Tee shaped grid, typically 15/16” or 9/16" wide.
All Steel Construction painted white with concentric power and AV knock-outs
Application
Drop and Sheet Rock Ceilings
Catalog Number
HRCB12PWHT
Color
White
Construction
Fabricated
Knockouts
6
Material
Painted Steel
Mounting Method
Variable
Mounting Type
Field Installed
Number of Gang(s)
3-Gang
Series
Ceiling Boxes
Size
1" x 2"
Style
1" x 2"
Type
Recessed
UPC
783585695839
Dimensions
23.69 in x 11.69 in x 6.00 in
Dimensions Metric
601.7 mm x 296.9 mm x 152.4 mm
Height
6 in
Height Metric
152.4 mm
Length
23.69 in
Length Metric
601.7 mm
Size
1" x 2"
Width
11.69 in
Width Metric
296.9 mm
Industry Standard(s)
Knockouts
6
Mounting Method
Variable
Number of Gang(s)
3-Gang