HUBBELL PREMISE WIRING
Wire Basket Tray, Overhead, 2" High x28" Wide X 118" Long, Pre-Galvanized, Round
Image of HPWW0228 Wire Basket Tray, Overhead, 2" High x28" Wide X 118" Long, Pre-Galvanized, Round
Image of HPWW0228 Wire Basket Tray, Overhead, 2" High x28" Wide X 118" Long, Pre-Galvanized, Round
Image of HPWW0228 Wire Basket Tray, Overhead, 2" High x28" Wide X 118" Long, Pre-Galvanized, Round
Image of HPWW0228 Wire Basket Tray, Overhead, 2" High x28" Wide X 118" Long, Pre-Galvanized, Round
Image of HPWW0228 Wire Basket Tray, Overhead, 2" High x28" Wide X 118" Long, Pre-Galvanized, Round
Discontinued

Wire Basket Tray, Overhead, 2" High x28" Wide X 118" Long, Pre-Galvanized, Round

Brand: Hubbell Premise Wiring

Catalog ID: HPWW0228

Wire Basket Tray, Overhead, 2" High x28" Wide X 118" Long, Pre-Galvanized, Round

  • 2" High x28" Wide X 118" Long
  • Pre-Galvanized
  • Round

General

Catalog Number

HPWW0228

Finish Type

Pre-Galvanized

UPC

662620322674

Dimensions

Depth

2 in

Width

28 in