HUBBELL PREMISE WIRING
Wire Basket Tray, Overhead Tray, Accessories, Wall Bracket, L-Shaped, For 12" Tray, Pre-Galvanized
Image of HBTLB12 Wire Basket Tray, Overhead Tray, Accessories, Wall Bracket, L-Shaped, For 12" Tray, Pre-Galvanized

Wire Basket Tray, Overhead Tray, Accessories, Wall Bracket, L-Shaped, For 12" Tray, Pre-Galvanized

Brand: Hubbell Premise Wiring

Catalog ID: HBTLB12

Wire Basket Tray, Overhead Tray,Accessories, Wall Bracket, L-Shaped, For 12" Tray, Pre-Galvanized

Hubbell Wiring Systems offers a comprehensive Wire Basket Tray System to handle every application. From pre-galvanized solutions for commercial controlled interior environments to stainless steel versions for industrial applications such as food processing, marine and highly corrosive environments. Hubbell also features labor savings options including No-Splice supports which also reduce material cost and preformed fittings which offer tremendous productivity enhancement to the installer by eliminating field cuts that are required when fittings are configured in the field. Hubbell also offers painted trays in virtually any color needed. The painted tray is masked to reduce on-site paint removal saving time and money. Hubbell Wire Basket Tray Systems are available in overhead and raised floor designs. Complete shipments, job site location palletization and markings, and product customization make Hubbell the choice for every wire basket tray installation.

  • Overhead TrayWall Bracket
  • L-Shaped

Standard Product

General

Application

For 12" Tray

Catalog Number

HBTLB12

EU RoHS Indicator

No

Finish Type

Item Type

Material

Steel

Specifications

  • Weight - 1.4 Lb
  • Width In (mm) - 12" (305)

Sub Brand

Wire Basket Tray

Type

L-Brackets

UPC

783585417707

Dimensions

Dimensions

12 in x 12 in x 6 in

Height

6 in

Length

12 in

Width

12 in

Certifications And Compliance

EU RoHS Indicator

No

Non Hazardous Location

Non-Hazardous