

Brand: Hubbell Premise Wiring
Catalog ID: VSC4
Standard Product
Application
Vertical Organizers
Catalog Number
VSC4
Construction
Fabricated
Cover Type
For 4" Series
EU RoHS Indicator
Item Type
Vertical
Material
Steel
OEM Brand Name
Hubbell Premise Wiring
Specifications
Type
Covers
UPC
662620284279
Dimensions
43.7 in x 7.5 in x 2.4 in
Height
2.4 in
Length
43.7 in
Straight Section Length
43.7
Width
7.5 in
EU RoHS Indicator
Non Hazardous Location
Non-Hazardous