HUBBELL PREMISE WIRING
Image of RW58300 WP HOOD, 1G VERT, MULTI OPNG, BK
Buy America(n) Qualified

WP HOOD, 1G VERT, MULTI OPNG, BK

Brand: Hubbell Premise Wiring

Catalog ID: RW58300

WP HOOD, 1G VERT, MULTI OPNG, BK

NEMA 3R rated Extra Duty non-metallic while-in-use covers offer weather protection for outlets when they are in use. High impact polycarbonate construction provides maximum durability and longevity. Available in aesthetically pleasing low profile.

  • Patented EZ Change Pin for Horizontal or Vertical Mount
  • 2014 NEC Compliant EXTRA DUTY® Rated
  • Fits Standard Devices and GFCI Openings
  • 16 Configurations from 1 Catalog Number

General

Catalog Number

RW58300

Color

Clear

EU RoHS Indicator

Contact Manufacturer

Material

Polycarbonate, High Impact

Number of Gang(s)

1-Gang

Size

Standard

Style

Vertical Mount

Type

While-In-Use Covers

UPC

883778305870

Dimensions

Size

Standard

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

8

Pallet Quantity

896