HUBBELL PREMISE WIRING
Image of HLI1290G NEXTFRAME Ladder Rack, Inside Radius, 12", Gray

NEXTFRAME Ladder Rack, Inside Radius, 12", Gray

Marca: Hubbell Premise Wiring

ID del Catálogo: HLI1290G

NEXTFRAME Ladder Rack, Inside Radius, 12", Gray

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

General

Catalog Number

HLI1290G

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Item Type

Performance

- Weight Capacity - 45 lbs/ft

Specifications

  • Construction - Tubing
  • Finish - Gray
  • Gauge - 16
  • Material - Steel
  • Radius - 10"

Style

Inside Radiius

UPC

662620819631

Dimensiones

Running Space

Stringer Dimensions: .375" W x 1.5" H in

Width

12 in

Certificaciones y Cumplimiento

EU RoHS Indicator

Contact Manufacturer

Nema Rating

Heavy Duty

Relacionado con la Operación

Performance

- Weight Capacity - 45 lbs/ft