HUBBELL PREMISE WIRING
Recessed 10" Series, Sub Plate, 1/2 Perimeter, PreWired Duplex, Controlled, 25' Leads
Image of S1R10PSPZC Recessed 10" Series, Sub Plate, 1/2 Perimeter, PreWired Duplex, Controlled, 25' Leads

Recessed 10" Series, Sub Plate, 1/2 Perimeter, PreWired Duplex, Controlled, 25' Leads

Marca: Hubbell Premise Wiring

ID del Catálogo: S1R10PSPZC

Fire Rated Poke Throughs, Recessed 10" Series, Sub Plate, 1/2 Perimeter, PreWired Duplex, Controlled, 25' Leads

  • Steel Construction
  • White Powder Coat Paint
  • Includes Necessary Mounting Hardware

(2) 20A pre-wired receptacles

General

Application

10" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R10PSPZC

Color

White

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Material

Fabricated

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Screw Mount

Number Of Outlets

(1) PreWired Duplex, Controlled, 24" Leads

Size

Standard Sized Product

Style

Sub-Plates

Sub Brand

SystemOne Recessed

Type

10" Recessed Rated Poke Through Sub Plates

UPC

783585547831

Dimensiones

Size

Standard Sized Product

Relacionado con el Conductor

Cable Entry

Through Cover

Certificaciones y Cumplimiento

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus Listed

Configuración

Number Of Outlets

(1) PreWired Duplex, Controlled, 24" Leads