MY LISTS
WIEGMANN
Image of HW-WM7272CS Back Panel Control Series 72X72 Carbon Steel-White

Back Panel Control Series 72X72 Carbon Steel-White

Brand: Wiegmann

Catalog ID: HW-WM7272CS

Back Panel Control Series 72X72 Carbon Steel-White

72X72 Carbon Steel-White

General

Application

Carbon Steel back panel for the Control Series line of enclosures.

Catalog Number

HW-WM7272CS

Color

White

Material

Carbon Steel

Series

Control

Type

Back Panel

UPC

786725889563

Dimensions

Height

64 in

Weight

64 lb

Width

67 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

UL Listed

Yes

Logistics

Carton Quantity

1