WIEGMANN

IP69 Rated Enclosures

Our IP69-rated electrical enclosures exceed NEMA 4 and 4x requirements and protect electronics during daily intensive cleaning. Built to withstand high-pressure, high-temperature washdowns and harsh chemicals. Stainless steel construction and nonporous gasketing provide superior protection in challenging environments.

Full protection against ingress
Completely dirt and dust tight
Withstands temperatures up to 176°F/80°C
Withstands washdown pressures of 1,450 PSI

Application & Markets

Our wall mount enclosure design supports faster cleaning by eliminating areas where water and bacteria can collect. Essential for industries where hygiene is crucial, our washdown enclosures help plant manufacturers meet strict sanitation standards with confidence.

Food and beverage processing
Pharmaceutical applications
Chemical manufacturing
Petrochemical plants
Water and waste treatment
Industrial, OEM, and more…

Key features for maximum safety

Discover the features that make our hygienic enclosures the best solution for protecting electronic components in demanding environments.

Explore hygienic enclosure product categories

Custom size wall-mount enclosures are available along with a wide range of standard sizes.

Get the enclosures product guide

Get the Weigmann enclosures product guide to learn more about how to use and install our products.

Find a sales contact

Our sales team is available to answer any questions you have and guide you through the purchasing process of washdown enclosures. Click the link below to find a sales contact in your area.