WIEGMANN
Image of TANC1080C Adjustable Thermostat Heating Normally Closed -10/80 Celsius

Adjustable Thermostat Heating Normally Closed -10/80 Celsius

Brand: Wiegmann

Catalog ID: TANC1080C

Adjustable Thermostat Heating Normally Closed -10/80 Celsius

Thermostats are designed to be used with many heating or cooling devices. This allows the heating or cooling equipment to operate when needed and save energy.

  • Color coded red dial indicating normally closed for heating
  • Connection is a 2 pole terminal for 14-20 AWG
  • Easily installed by clip mounting on 35mm DIN Rail

General

Application

Heating

Catalog Number

TANC1080C

Color

Gray

Material

PC Plastic

Type

Thermostat

UPC

786725886166

Dimensions

Actual Depth

1.67 in

Actual Height

2.36 in

Actual Width

1.54 in

Depth

2 in

Height

2 in

Width

2 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL/cUL Recognized

Logistics

Carton Quantity

25