WIEGMANN
Image of WA6AXFN Axial Fan - 115V / 240CFM 6 in.

Axial Fan - 115V / 240CFM 6 in.

Brand: Wiegmann

Catalog ID: WA6AXFN

Axial Fan - 115V / 240CFM 6 in.

General

Application

Designed for use in enclosures where sapce is limited and reliable cooling is required.

Catalog Number

WA6AXFN

Color

Black

Input

26/35 Watts

Material

Die Cast Aluminum

Type

Axial Fan

UPC

786725602803

Dimensions

Depth

2 in

Height

6.77 in

Weight

2.5 lb

Width

6.77 in

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

115 V

Logistics

Carton Quantity

1