WIEGMANN
Image of EG1010B NEMA 12 Exhaust Grille With G3 Filter 9.8X9.8 Black

NEMA 12 Exhaust Grille With G3 Filter 9.8X9.8 Black

Brand: Wiegmann

Catalog ID: EG1010B

NEMA 12 Exhaust Grille With G3 Filter 9.8X9.8 Black

Replacement exhaust grille for the FF1010 Series filter fans. Available in light gray or black. Installation is done outside of the enclosure. No tools necessary.

  • Replacement exhaust grille for the FF1010 Series filter fans
  • Available in light gray or black
  • Installation is done outside of the enclosure
  • No tools necessary.

General

Application

  • Ventilation
  • Temperature Control

Catalog Number

EG1010B

Color

Black

Cutout

8.81x8.81

Material

ABS Plastic

Type

Exhaust Grille

UPC

786725887040

Dimensions

Actual Depth

1.3 in

Actual Height

9.8 in

Actual Width

9.8 in

Depth

1 in

Height

10 in

Mounting Depth

0.98 in

Width

10 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL/cUL Recognized

Logistics

Carton Quantity

18

Pallet Quantity

18