



Brand: Wiegmann
Catalog ID: EG1313G
Replacement exhaust grille for the FF1313 Series filter fans. Available in light gray or black. Installation is done outside of the enclosure. No tools necessary.
Application
Catalog Number
EG1313G
Color
Gray
Cutout
11.49x11.49
Material
ABS Plastic
Type
Exhaust Grille
UPC
786725887057
Actual Depth
1.3 in
Actual Height
12.8 in
Actual Width
12.8 in
Depth
1 in
Height
13 in
Mounting Depth
1.34 in
Width
13 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL/cUL Recognized
Carton Quantity
16
Pallet Quantity
1