WIEGMANN
Image of EG44B NEMA 12 Exhaust Grille With G3 Filter 4.2X4.2 Black

NEMA 12 Exhaust Grille With G3 Filter 4.2X4.2 Black

Brand: Wiegmann

Catalog ID: EG44B

NEMA 12 Exhaust Grille With G3 Filter 4.2X4.2 Black

Replacement exhaust grille for the FF44 Series filter fans. Available in light gray or black. Installation is done outside of the enclosure. No tools necessary.

  • Replacement exhaust grille for the FF44 Series filter fans
  • Available in light gray or black
  • Installation is done outside of the enclosure
  • No tools necessary.

General

Application

  • Ventilation
  • Temperature Control

Catalog Number

EG44B

Color

Black

Cutout

3.63x3.63

Material

ABS Plastic

Type

Exhaust Grille

UPC

786725886982

Dimensions

Actual Depth

0.9 in

Actual Height

4.2 in

Actual Width

4.2 in

Depth

1 in

Height

4 in

Mounting Depth

0.65 in

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL/cUL Recognized

Logistics

Carton Quantity

48

Pallet Quantity

1680