
Brand: Wiegmann
Catalog ID: EGFBF1010
Exhaust grille and filter for the FBF1010. The exhaust grille and filter is used as the air outlet in the cooling process of an elctrical enclosure. Can also be used as a replacement on the filter box fan.
Application
Cooling
Catalog Number
EGFBF1010
Color
Silver
EU RoHS Indicator
No
Material
Steel
Type
Filter Box Fan
UPC
786725885800
Actual Depth
1.4 in
Actual Height
11.7 in
Actual Width
12.6 in
Depth
1 in
Height
12 in
Width
13 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL/cUL Recognized
EU RoHS Indicator
No
Carton Quantity
28
Pallet Quantity
171