Brand: Wiegmann
Catalog ID: FH115V250W
This fan assisted registor heater is designed for large capacity heating. The heater prevents condensation and maintains a minimum temperature inside of an enclosure.
Application
Heating
Catalog Number
FH115V250W
Color
Gray
Material
Plastic
Type
Fan Heater
UPC
786725886050
Actual Depth
3.2 in
Actual Height
5.3 in
Actual Width
4.4 in
Depth
3 in
Height
5 in
Width
4 in
Voltage Rating
115 V
Wattage
250 W
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL/cUL Recognized
Carton Quantity
1
Pallet Quantity
1