WIEGMANN
Image of A060603 N1 Hinged-Cover 6X6X3 Carbon Steel - Gray

N1 Hinged-Cover 6X6X3 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: A060603

N1 Hinged-Cover 6X6X3 Carbon Steel - Gray

Designed for use as surface-mounted junction box, switch box and cutout box.

Bodies and doors fabricated from 16 gauge steel. 3" depth boxes are furnished with formed steel hinged non-removable cover. Various sizes of removable concentric knockouts are furnished on all four sides of standard cutout boxes. Mounting holes on back of box.

General

Application

Designed for use as surface-mounted junction box, service box, switch box, and cutout box.

Catalog Number

A060603

Color

Ansi-61 Gray Textured

Construction

Spot and Tack Welded

Cover Type

Hinged Cover

EU RoHS Indicator

No

Finish Type

Textured

Knockouts

Yes

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Embossed Mounting Holes

Type

Enclosure

UPC

786725300303

Dimensions

Actual Height

6.125 in

Actual Width

6.125 in

Depth

3 in

Height

6 in

Weight

3 lb

Width

6 in

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

Yes

Logistics

Carton Quantity

5

Pallet Quantity

270