Brand: Wiegmann
Catalog ID: CTDD362412
Application
Enclosures are designed as a housing for current and voltage transformers, recorders, meters, junction, service box, relay, and/or for terminal instrumentation.
Catalog Number
CTDD362412
Color
Ansi-61 Gray Smooth
Construction
Seam and Tack Welded
Cover Type
Hinged Cover
EU RoHS Indicator
No
Finish Type
Smooth
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Mounting Holes
Number of Doors (Fixed)
2
Type
Enclosure
UPC
786725853960
Cubic Capacity
10368 cu.in
Depth
12 in
Height
24 in
Weight
80 lb
Width
36 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
3R
UL Listed
Yes
Carton Quantity
1