Brand: Wiegmann
Catalog ID: RHC242008
Designed for use as wiring boxes and junction boxes. Provides protection in outdoor applications against rain, sleet, and snow or indoors against dripping water.
Application
Designed for use as wiring boxes and junction boxes. Provides protection in outdoor installations against rain, sleet, and snow, or indoors against dripping water.
Catalog Number
RHC242008
Color
Ansi-61 Gray Smooth
Construction
Seam and Tack Welded
Cover Type
Hinged Cover
EU RoHS Indicator
Yes
Finish Type
Smooth
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
External Mounting Plates
Type
Enclosure
UPC
786725406753
Cubic Capacity
3840 cu.in
Depth
8 in
Height
24 in
Weight
56 lb
Width
20 in
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2024)
Certified Listed
Nema Rating
3R
UL Listed
Yes
Carton Quantity
1