WIEGMANN
Image of WA363612GSCG N4 Gasketed Screw-Cover 36X36X12 Carbon Steel - Galvanized

N4 Gasketed Screw-Cover 36X36X12 Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: WA363612GSCG

N4 Gasketed Screw-Cover 36X36X12 Carbon Steel - Galvanized

Designed for use as a wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problelm.

  • Bodies and covers fabricated from 12 gauge G-90 grade galvanized steel
  • Seams are continuously welded and ground smooth
  • Cover contains closed cell oil resistant neoprene gasket
  • Enclosure comes with stainless steel cover screws which thread into sealed wells to prevent liquid, dust, etc from entering into the box through the screw holes
  • Ground stud located in door
  • No holes, knockout, or rear mounting holes

General

Application

Designed for use as wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problem.

Catalog Number

WA363612GSCG

Construction

Continuously Welded Seams

Cover Type

Screw Cover

EU RoHS Indicator

Yes

Finish Type

Listings

UL

Material

Carbon Steel

Type

Enclosure

UPC

786725848904

Dimensions

Cubic Capacity

7448 cu.in

Depth

14 in

Height

14 in

Weight

110 lb

Width

38 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

4

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

1