
Brand: Wiegmann
Catalog ID: WRD726036FSD4
Designed to protect electrical components and instruments in typical industrial environments. Removable hinge pins reduce time and effort while removing enclosure doors, allowing access to internal components.
Catalog Number
WRD726036FSD4
Color
Gray
Cover Type
KwikHinge™
Finish Type
Polyester Powder
Material
Carbon Steel
Mounting Type
Freestanding
Number of Doors (Fixed)
2
Series
KwikHinge™ Series
Type
Enclosure
UPC
786725885404
Actual Depth
36.12 in
Actual Height
72.12 in
Actual Width
60.12 in
Cubic Capacity
155520 cu.in
Depth
36 in
Height
72 in
Weight
750 lb
Width
60 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
3R, 4, 12 and IP66
Number of Doors (Fixed)
2
Carton Quantity
1