




Brand: Wiegmann
Catalog ID: WRD747218N4D3PT
Designed to protect electrical components and instruments in typical industrial environments. Removable hinge pins reduce time and effort while removing enclosure doors, allowing access to internal components.
Catalog Number
WRD747218N4D3PT
Color
Gray
Cover Type
KwikHinge™
Finish Type
Polyester Powder
Material
Carbon Steel
Mounting Type
Number of Doors (Fixed)
2
Series
KwikHinge™ Series
Type
Enclosure
UPC
786725889389
Actual Depth
22.85 in
Actual Height
89.26 in
Actual Width
72.13 in
Cubic Capacity
95904 cu.in
Depth
18 in
Height
74 in
Weight
595 lb
Width
72 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Nema Rating
3R, 4, 12 and IP66
Number of Doors (Fixed)
2