WIEGMANN
Image of PBGX1SSA N12 22.5 MM 1 Pushbutton Enclosure 3.5X2.7X3.5, 316 Stainless Steel

N12 22.5 MM 1 Pushbutton Enclosure 3.5X2.7X3.5, 316 Stainless Steel

Brand: Wiegmann

Catalog ID: PBGX1SSA

N12 22.5 MM 1 Pushbutton Enclosure 3.5X2.7X3.5, 316 Stainless Steel

Designed to hold all standard brands of miniature oil-tight pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water.

  • Designed to hold all standard brands of miniature oil-tight pushbuttons, switches and pilot lights
  • Provide protection from dust, dirt, oil and water.

General

Application

Designed to hold all standard brands of miniature 22MM oil-tight pushbuttons, switches and pilot lights. Provides protection from dust, dirt and water. Great for corrosive environments as well.

Catalog Number

PBGX1SSA

Construction

Continuously Welded Seams

Cover Type

Pushbutton;Screw

EU RoHS Indicator

Yes

Material

316 Stainless Steel

Mounting Type

External Mounting Plates

Number of Holes

1

Series

PBGX_SSA

Type

Miniature Pushbutton Enclosure

UPC

786725891238

Dimensions

Actual Depth

3.5 in

Actual Height

3.25 in

Actual Width

2.75 in

Depth

4 in

Height

3 in

Weight

2 lb

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL508A, Type 4, 4X, 12 & 13
  • cULus Certified Type 4, 4X, 12 & 13
  • UL Files E64791

Nema Rating

NEMA Type 4, 4X, 12 and 13

UL Listed

Yes

Configuration

Number of Holes

1

Logistics

Carton Quantity

1