Brand: Wiegmann
Catalog ID: PBYX16
Designed to hold 30.5 mm oil-tight pushbuttons, switches, and pilot lights with extra size to allow 2.50 in. between centers of pushbutton holes. Provides protection against dirt, dust, oil and water.
Application
Designed to hold 30.5mm oil-tight pushbuttons, switches, and pilot lights with extra size to allow 2.50" between centers of pushbutton holes. Provide protection against dirt, dust, oil, and water.
Catalog Number
PBYX16
Color
Ansi-61 Gray Textured
Construction
Continuously Welded Seams
Cover Type
Pushbutton;Screw
EU RoHS Indicator
No
Finish Type
Polyester Powder
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
External Mounting Plates
Number of Holes
16
Series
PBXY
Type
Wide Center Space Pushbutton Enclosure
UPC
786725432554
Actual Height
13.5 in
Actual Width
12.5 in
Depth
6 in
Height
14 in
Weight
19 lb
Width
13 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
12
UL Listed
Yes
Carton Quantity
1