WIEGMANN
Image of E0808NK N1 End Cap (Hinged-Cover/Screw-Cover Wireway) No Knockouts 8X8 Carbon Steel - Gray
* Representative image
Image of E0808NK N1 End Cap (Hinged-Cover/Screw-Cover Wireway) No Knockouts 8X8 Carbon Steel - Gray
Buy America(n) Qualified

N1 End Cap (Hinged-Cover/Screw-Cover Wireway) No Knockouts 8X8 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: E0808NK

N1 End Cap (Hinged-Cover/Screw-Cover Wireway) No Knockouts 8X8 Carbon Steel - Gray

  • Carbon steel endcap fitting.

Product details

General

Accessory Type

End Cap

Application

For use with HS and S Series wireway.

Catalog Number

E0808NK

Color

Ansi-61 Gray Smooth

Cover Type

Hinged/Screw Cover

EU RoHS Indicator

Yes

Finish Type

Polyester Powder

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Type

Accessory

UPC

786725860906

Dimensions

Actual Length

1 in

Depth

1 in

Height

8 in

Weight

2 lb

Width

8 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certified Listed

  • cULus

Nema Rating

1

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

432

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions