Brand: Wiegmann
Catalog ID: HS10101
Catalog Number
HS10101
Color
Gray
Cover Type
Hinged Cover
Finish Type
Polyester Powder
Knockouts
Yes
Material
Carbon Steel
Series
HS and S Series Wireway
Type
Wireway
UPC
786725883578
Dimensions
12 in x 10 in x 10 in
Height
10 in
Length
12 in
Weight
14 lb
Width
10 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1
Carton Quantity
1