WIEGMANN
N4X Nipple (For Stainless Steel Feed-Through Wireway) 6X6X6 304 Stainless Steel
Image of SSJWN666 N4X Nipple (For Stainless Steel Feed-Through Wireway) 6X6X6 304 Stainless Steel

N4X Nipple (For Stainless Steel Feed-Through Wireway) 6X6X6 304 Stainless Steel

Brand: Wiegmann

Catalog ID: SSJWN666

N4X Nipple (For Stainless Steel Feed-Through Wireway) 6X6X6 304 Stainless Steel

Designed to protect electrical wiring in areas where corrosion problems exist. A complete selection of sections and fittings is offered in two sizes.

Stainless steel 6" straight nipple fitting.

General

Accessory Type

Nipple

Application

For use with SSJW Series feed-through wireway.

Catalog Number

SSJWN666

Color

Stainless Steel

EU RoHS Indicator

No

Finish Type

Smooth Grained Finish

Fitting Type

Nipple

Knockouts

No

Listings

UL, CSA

Material

Stainless Steel

Type

Fitting

UPC

786725482658

Dimensions

Actual Length

7 in

Depth

7 in

Height

7 in

Weight

5 lb

Width

7 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

4X

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1

Pallet Quantity

150