Applications in the industrial arena usually require a stronger degree of protection for the components installed inside the enclosure. Wiegmann offers a full product line for demanding industrial environments and applications to include enclosures, enclosures with disconnect handle compatibility, wire way, consoles/consolets, push button housings and a full line of complimentary accessories. Typical ratings required for these areas are Type 12, Type 4 and Type 4X. Materials include painted carbon steel, stainless steel, galvanized, aluminum and non metallic. Industrial applications are found in all locations both indoors and outdoors.