WIEGMANN
Adjustable Thermostat Cooilng Normally Open 14/176 Fahrenheit
Image of TANO14176F Adjustable Thermostat Cooilng Normally Open 14/176 Fahrenheit
*Representative image
Image of TANO14176F Adjustable Thermostat Cooilng Normally Open 14/176 Fahrenheit

Adjustable Thermostat Cooilng Normally Open 14/176 Fahrenheit

Brand: Wiegmann

Catalog ID: TANO14176F

Adjustable Thermostat Cooilng Normally Open 14/176 Fahrenheit

Thermostats are designed to be used with many heating or cooling devices. This allows the heating or cooling equipment to operate when needed and save energy.

  • Color coded blue dial indicating normally open for cooling
  • Connection is a 2 pole terminal for 14-20 AWG
  • Easily installed by clip mounting on 35mm DIN Rail

General

Application

Cooling

Catalog Number

TANO14176F

Color

Gray

Material

PC Plastic

Type

Thermostat

UPC

786725886173

Dimensions

Actual Depth

1.67 in

Actual Height

2.36 in

Actual Width

1.54 in

Depth

2 in

Height

2 in

Width

2 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL/cUL Recognized

Logistics

Carton Quantity

25

Pallet Quantity

6460