WIEGMANN
Image of WA6AXFN Axial Fan - 115V / 240CFM 6 in.

Axial Fan - 115V / 240CFM 6 in.

Brand: Wiegmann

Catalog ID: WA6AXFN

Axial Fan - 115V / 240CFM 6 in.

  • Fan furnished standard with 24 inch lead wire, 90 degree plug attached
  • Impeller and frame are glass reinforced thermoplatic, UL94-VO
  • Rated Speed (RPM) 2800/3500
  • Noise Level 46 +/- 2
  • Maximum Air Flow (M3/MIN) 5.4/6.6
  • Maximum Air Flow (CFM) 190/235
  • Maximum Static Pressure/H2O 5.4/6.6

General

Application

Designed for use in enclosures where sapce is limited and reliable cooling is required.

Catalog Number

WA6AXFN

Color

Black

Input

26/35 Watts

Material

Die Cast Aluminum

Type

Axial Fan

UPC

786725602803

Dimensions

Depth

2 in

Height

6.77 in

Weight

2.5 lb

Width

6.77 in

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

115 V

Logistics

Carton Quantity

1

Pallet Quantity

160