WIEGMANN
Image of WA10AXFN Axial Fan - 115V / 560CFM 10 in.

Axial Fan - 115V / 560CFM 10 in.

Brand: Wiegmann

Catalog ID: WA10AXFN

Axial Fan - 115V / 560CFM 10 in.

115V / 560CFM 10 in.

General

Catalog Number

WA10AXFN

Color

Black

Input

35 Watts

UPC

786725603008

Dimensions

Depth

3.5 in

Height

10 in

Weight

5.5 lb

Width

10 in

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

115 V

Logistics

Carton Quantity

1

Pallet Quantity

72