Solutions OverviewBenefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
Markets OverviewHubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
Brand: Wiegmann
Catalog ID: WA4AXFN2
Catalog Number
WA4AXFN2
Color
Black
Input
17/15 Watts
UPC
786725602704
Depth
1.5 in
Height
4.71 in
Weight
2 lb
Width
Frequency Rating
50/60 Hz
Voltage Rating
230 V
Carton Quantity
1
Pallet Quantity
245