

Brand: Wiegmann
Catalog ID: ALNP6036
These aluminum panels are primarily used in the ALN4 Series enclosures. Mount to provided collar studs.
Aluminum panels are 5052-H32 aluminum alloy, .125-inch thick. Panels larger than 20"x20" have 3/4" flange on all sides. Panels fit the following enclosures: NEMA 1, Large (NIC); NEMA 3R, hinged Cover (RHC, Large); NEMA 4, 412, and 4X Single Door (N12, N4, N412, SSN4, SSN43PT, SSN43PTW); NEMA 12, 2-Door Wall-Mount (WAWF), Single Door; Right Flange Disconnect (SDN12, ABN12); Large JIC (B-CH, Large), Single Door N12.
Application
For use with NEMA 1, 3R, 12, 4, and 4X wall-mounts.
Catalog Number
ALNP6036
Construction
Flanged
Material
Aluminum
Mounting Type
Series
ALN4 Series
Type
Back Panel
UPC
786725364787
Height
57 in
Weight
24 lb
Width
33 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1