Brand: Wiegmann
Catalog ID: ALNP6036
Application
For use with NEMA 1, 3R, 12, 4, and 4X wall-mounts.
Catalog Number
ALNP6036
Construction
Flanged
EU RoHS Indicator
No
Material
Aluminum
Mounting Type
Mounting Holes
Series
ALN4
Type
Back Panel
UPC
786725364787
Height
57 in
Weight
24 lb
Width
33 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1