Brand: Wiegmann
Catalog ID: HW-WM2424A
Aluminum back panel for the Control Series line of enclosures.
Catalog Number
HW-WM2424A
Material
Aluminum
Series
Control
Type
Back Panel
UPC
786725858439
Height
21 in
Weight
5.5 lb
Width
21 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
UL Listed
Yes
Carton Quantity
1