
Brand: Wiegmann
Catalog ID: HW-WM3630CS
Carbon Steel back panel for the Control Series line of enclosures.
Catalog Number
HW-WM3630CS
Color
White
Material
Carbon Steel
Series
Control Series
Type
Back Panel
UPC
786725858606
Height
33 in
Weight
27 lb
Width
27 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
40