
Brand: Wiegmann
Catalog ID: HW-WM4836A
Aluminum back panel for the Control Series line of enclosures.
Catalog Number
HW-WM4836A
Material
Aluminum
Series
Control
Type
Back Panel
UPC
786725858491
Height
31 in
Weight
22 lb
Width
22 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
40