Brand: Wiegmann
Catalog ID: HW-WM6036A
Aluminum back panel for the Control Series line of enclosures.
Catalog Number
HW-WM6036A
EU RoHS Indicator
No
Material
Aluminum
Series
Control
Type
Back Panel
UPC
786725858507
Height
57 in
Weight
23 lb
Width
33 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
UL Listed
Yes
Carton Quantity
1