Brand: Wiegmann
Catalog ID: HW-WM6036CS
Carbon Steel back panel for the Control Series line of enclosures.
Catalog Number
HW-WM6036CS
Color
White
EU RoHS Indicator
No
Material
Carbon Steel
Series
Control
Type
Back Panel
UPC
786725858644
Height
57 in
Weight
60 lb
Width
33 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
UL Listed
Yes
Carton Quantity
1