

Brand: Wiegmann
Catalog ID: NPDD4260G
The NPDD Series back panels are used primarily in NEMA 12 floor-mount enclosures. May also be used in some two door wall-mount enclosures.
Panels are used in NEMA 12 two door floor-mounted enclosures and some 2-door wall-mount enclosures. Optional "G" panels have a conductive finish (no paint). Fits: SSN4D, SSN4D3PT-A, N12 Floor Mount, WAX, WACPX, WAXSSN4, WACPXSSN4, WAWF, SSN4WF3PT.
Application
Used in NEMA 12 two door floor-mounted enclosures and some 2-door wall-mount enclosures.
Catalog Number
NPDD4260G
Construction
Flanged
Finish Type
Conductive (No Paint)
Material
Carbon Steel
Mounting Type
Series
NPDD Series
Type
Back Panel
UPC
786725867318
Height
38 in
Weight
75 lb
Width
56 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1
Pallet Quantity
1