WIEGMANN
Back Panel (Double Door Floor-Mount) 44 X 44, Carbon Steel - Galvanized
Image of NPDD4848G Back Panel (Double Door Floor-Mount) 44 X 44, Carbon Steel - Galvanized
*Representative image
Image of NPDD4848G Back Panel (Double Door Floor-Mount) 44 X 44, Carbon Steel - Galvanized

Back Panel (Double Door Floor-Mount) 44 X 44, Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: NPDD4848G

Back Panel (Double Door Floor-Mount) 44X44 Carbon Steel - Galvanized

The NPDD Series back panels are used primarily in NEMA 12 floor-mount enclosures. May also be used in some two door wall-mount enclosures.

  • Fabricated from pre-galvanized steel
  • Panels mount to provided collar studs

Panels are used in NEMA 12 two door floor-mounted enclosures and some 2-door wall-mount enclosures. Optional "G" panels have a conductive finish (no paint). Fits: SSN4D, SSN4D3PT-A, N12 Floor Mount, WAX, WACPX, WAXSSN4, WACPXSSN4, WAWF, SSN4WF3PT.

General

Application

Used in NEMA 12 two door floor-mounted enclosures and some 2-door wall-mount enclosures.

Catalog Number

NPDD4848G

Construction

Flanged

Finish Type

Conductive (No Paint)

Material

Carbon Steel

Mounting Type

  • Mounting Holes
  • Mounting Holes

Series

NPDD Series

Type

Back Panel

UPC

786725867332

Dimensions

Height

44 in

Weight

82 lb

Width

44 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

1

Pallet Quantity

1