WIEGMANN
Back Panel (Double Door Floor-Mount) 56 X 56, Carbon Steel - White
Image of NPDD6060 Back Panel (Double Door Floor-Mount) 56 X 56, Carbon Steel - White

Back Panel (Double Door Floor-Mount) 56 X 56, Carbon Steel - White

Brand: Wiegmann

Catalog ID: NPDD6060

Back Panel (Double Door Floor-Mount) 56X56 Carbon Steel - White

The NPDD Series back panels are used primarily in NEMA 12 floor-mount enclosures. May also be used in some two door wall-mount enclosures.

  • Fabricated from carbon steel
  • Painted with white polyester powder

Steel panels are fabricated from 10 gauge carbon steel. Panels are painted with a white smooth hybrid finish. Panels are used in NEMA 12 two door floor-mounted enclosures and some 2-door wall-mount enclosures. Fits: SSN4D, SSN4D3PT-A, N12 Floor Mount, WAX, WACPX, WAXSSN4, WACPXSSN4, WAWF, SSN4WF3PT.

General

Application

Used in NEMA 12 two door floor-mounted enclosures and some 2-door wall-mount enclosures.

Catalog Number

NPDD6060

Color

White

Construction

Flanged

EU RoHS Indicator

Yes

Finish Type

Smooth Hybrid Paint

Material

Carbon Steel

Mounting Type

Mounting Holes

Series

NPDD Series

Type

Back Panel

UPC

786725366606

Dimensions

Height

56 in

Weight

128 lb

Width

56 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Logistics

Carton Quantity

1

Pallet Quantity

15