

Brand: Wiegmann
Catalog ID: P1412
The P Series back panels are used in small JIC wall-mount enclosures. Allows mounting many types of electrical components.
Steel panels are 14 gauge and have a white smooth hybrid finish. Panels fit the following enclosures: B, BCH, BN4, BN4CH, BN4SS, BN4CHSS, BN4AL, BN4CHAL.
Application
For use with JIC enclosures.
Catalog Number
P1412
Color
White
Construction
Non-Flanged
Finish Type
Smooth Hybrid Paint
Material
Carbon Steel
Mounting Type
Series
P Series
Type
Back Panel
UPC
786725332601
Actual Height
12.88 in
Actual Width
10.88 in
Height
13 in
Weight
3.1 lb
Width
11 in
Buy America(n) Qualified
Carton Quantity
10
Pallet Quantity
300