WIEGMANN
Back Panel (JIC B Series) 14.8 X 12.8, 304 Stainless Steel
Image of P1614SS Back Panel (JIC B Series) 14.8 X 12.8, 304 Stainless Steel
Buy America(n) Qualified

Back Panel (JIC B Series) 14.8 X 12.8, 304 Stainless Steel

Brand: Wiegmann

Catalog ID: P1614SS

Back Panel (JIC B Series) 14.8X12.8 304 Stainless Steel

The P Series back panels are used in small JIC wall-mount enclosures. Allows mounting many types of electrical components.

  • Fabricated from 304 stainless steel
  • Exterior surface has a smooth grained finish

Stainless steel panels are 14 gauge. Panels fit the following enclosures: B, BCH, BN4, BN4CH, BN4SS, BN4CHSS, BN4AL, BN4CHAL.

General

Application

For use with JIC enclosures.

Catalog Number

P1614SS

Color

Stainless Steel

Construction

Non-Flanged

EU RoHS Indicator

No

Material

Stainless Steel

Mounting Type

Mounting Holes

Series

P Series

Type

Back Panel

UPC

786725333806

Dimensions

Actual Height

14.88 in

Actual Width

12.88 in

Height

15 in

Weight

2 lb

Width

13 in

Certifications And Compliance

Buy America(n) Qualified

  • Buy America Compliant (All status valid till December 2026)
  • Buy American Act Compliant (All status valid till December 2026)
  • BABA Compliant (All status valid till December 2026)

EU RoHS Indicator

No

Logistics

Carton Quantity

10

Pallet Quantity

312