
Brand: Wiegmann
Catalog ID: P1614AL
The P Series back panels are used in small JIC wall-mount enclosures. Allows mounting many types of electrical components.
Aluminum panels are 5052-H32 aluminum alloy, .080-inch thick. Panels fit the following enclosures: B, BCH, BN4, BN4CH
Application
For use with JIC enclosures.
Catalog Number
P1614AL
Construction
EU RoHS Indicator
No
Material
Aluminum
Mounting Type
Mounting Holes
Type
Back Panel
UPC
786725334803
Actual Height
14.88 in
Actual Width
12.88 in
Height
15 in
Weight
2 lb
Width
13 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Carton Quantity
10